Stand Profile Connection Element 8, natural
3.0.005.03

Stand Profile Connection Element 8, natural

3.0.005.03

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/3000503
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Stand Profile Connection Element 8, natural
3.0.005.03

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce.
Weight
m = 11 g
ESD
ESD-safe = No
Stand Profile Connection Element 8, natural
3.0.005.03

Details

Standard fastening is effected on the end face in conjunction with Stand Profile Connection Element 8 and Button-Head Screws ISO 7380-M8x20 (M = 25 Nm).
Stand Profile Connection Element 8, natural
3.0.005.03

Accessoires / Service

Button-Head Screw M8x20, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.009.11
Stand Profile Connection Element 8, natural
3.0.005.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76169990