Proximity-Switch Connecting Cable
0.3.001.25

Proximity-Switch Connecting Cable

0.3.001.25

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/300125
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Proximity-Switch Connecting Cable
0.3.001.25

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 144 g
ESD
ESD-safe = No
Proximity-Switch Connecting Cable
0.3.001.25

Details

Outer sheath PUR, grey
Structure Lif9YH11YH, 3x0.25 mm2
Plug: integrated 3-pole plug with metal collar M8x1
Cable inlet angled by 90°
LED control display: Green = Operating display, Yellow/orange = Switch function display
Connecting cable l = 5 m; d = 4.0 mm
Proximity-Switch Connecting Cable in plug-in design with integrated LEDs for displaying the switch function and operating voltage.
Proximity-Switch Connecting Cable
0.3.001.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
UNSPSC 9.0
39121509
customs tariff number
85369010