Light Fitting 55W, 230V
0.0.417.34

Light Fitting 55W, 230V

0.0.417.34

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/41734
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Light Fitting 55W, 230V
0.0.417.34

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 3.7 kg
ESD
ESD-safe = No
Power
P = 55 W
Voltage, primary
U1 = 230 V AC
Length, rated
L = 600 mm
Light Fitting 55W, 230V
0.0.417.34

Details

ON/OFF Switch
55 W compact fluorescent lamp
Lamp-Control Unit
60° parabolic reflector grid
Socket lock
Notes on Use and Installation
Colour rendering index: Ra ≈ 82
Colour temperature: T ≈ 4000°K (neutral white)
Robust Light Fitting for illuminating work benches. The integrated hinge profile with Line 8 system groove ensures simple angle adjustment.
The Light Fitting can be powered from a 230 V AC or 120 V AC source and is VDE-ENEC safety-approved.
The versatile connection and fastening options support custom lighting configurations, with the option of connecting together up to three Light Fittings.

 

The Connecting Cable is used to connect the power supply to an earthed plug.
The socket can be used to power the Light Fitting from any line network which is in place. The wires are held securely in the socket by means of a spring-force connection.
If several Light Fittings are connected end-to-end, the power is fed from one Light Fitting to another by means of the Adapter. The dowel which is inserted into a mounting hole in the cap provides a mechanical link between the Light Fittings.
If several Light Fittings positioned separately are connected in series and share a common power supply, the Light Fittings are interconnected using the Extension Cable which is available prefitted with appropriate connectors in a standard length of 2 m, or alternatively a customised version may be made using a plug and socket.
The Light Fitting can be sealed against dust (IP 40) by means of the Protective Panel. This panel also protects the Light Fitting against soiling and damage. The open socket must be sealed with a cap.
To allow the Light Fitting to be adjusted to specific applications, it can be locked in various positions over a swivel range of ±22.5° from its zero position.
Distribution of illuminance as measured from 900 mm
Light Fitting 55W, 230V
0.0.417.34

Accessoires / Service

Connecting Cable, Socket / Earthed Plug, black
Delivery unit
1 pce.
Article-No.
0.0.417.42
Extension Cable, Socket / Plug, black
Delivery unit
1 pce.
Article-No.
0.0.417.52
Adapter, Socket / Plug, black
Delivery unit
1 set
Article-No.
0.0.417.45
Socket, Spring-Force Connected, black
Delivery unit
1 pce.
Article-No.
0.0.417.44
Compact Lamp 55W
Delivery unit
1 pce.
Article-No.
0.0.417.57
Plug, Spring-Force Connected, black
Delivery unit
1 pce.
Article-No.
0.0.417.59
Polycarbonate Protective Panel
Delivery unit
1 set
Article-No.
0.0.417.43
Parallel Fastener 8
Delivery unit
1 set
Article-No.
0.0.476.58
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44

Downloads

Assembly instruction(412 KB)
Light Fitting 55W, 230V
0.0.417.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110345
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85395200