Adapter Plate Clamp 5 N5, natural
0.0.444.03

Adapter Plate Clamp 5 N5, natural

0.0.444.03

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/44403
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Adapter Plate Clamp 5 N5, natural
0.0.444.03

Attributes

Line
line 5
Material
Al, anodized
Property
natural
Delivery unit
1 pce.
Weight
m = 15 g
ESD
ESD-safe = No
Adapter Plate Clamp 5 N5, natural
0.0.444.03

Details

The Adapter Plate Clamps can be used for fastening sections of the Adapter Plate Profile without any need for machining.
By making the attachment in the lateral groove of the Adapter Plate and the groove of the profile construction, the plate can be moved and aligned freely relative to the profile construction. This ensures that the attached machine elements can be adapted and adjusted with ease.
The Adapter Plate Clamps should always be used in pairs opposing each other.
Universal mounting plates are made by cutting Adapter Plate to length. The plates may then be machined to suit any component being attached. The plates can be secured by bolts and T-Slot Nuts or by laterally located clamping elements which allow subsequent adjustment.
Adapter Plate Clamp 5 N5, natural
0.0.444.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990