Connecting Plate 160x160 U80R50, black
0.0.480.71

Connecting Plate 160x160 U80R50, black

0.0.480.71

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/48071
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Connecting Plate 160x160 U80R50, black
0.0.480.71

Attributes

Line
line 8
Material
Al
Property
black
Delivery unit
1 pce.
Weight
m = 1.02 kg
ESD
ESD-safe = No
Connecting Plate 160x160 U80R50, black
0.0.480.71

Details

Special Mounting Plate for fastening Timing-Belt Reverse Unit 8 80 R50 II to large Profiles 8 160x160 and 320x160.
The plate features counterbores for fastening to the face end of the profile and threaded holes for the screws to secure the Reverse Unit.
The Mounting Plate can be used to fasten Timing Belt R50 to any face of the profile.
1. Fitting the Mounting Plate to the end face of the profile:
Secure plate to the profile core bores using four bolts DIN 912-M8x40.
2. Fitting the Timing-Belt Reverse Unit 8 80 R50 II to the Mounting Plate:
Drive 3 Button-Head Screws M8x20 with washers DIN 125-8.4 into the threaded bores of the Mounting Plate.
Connecting Plate 160x160 U80R50, black
0.0.480.71

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23030902
eCl@ss 4.0
22041424
eCl@ss 4.1
23030902
eCl@ss 5.0
23039801
eCl@ss 5.1
23039801
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23030902
eCl@ss 8.0
23030902
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
76169990