Lip Seal Assembly Tool 6-12
0.0.493.28

Lip Seal Assembly Tool 6-12

0.0.493.28

Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/49328
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Lip Seal Assembly Tool 6-12
0.0.493.28

Attributes

Line
line 6
line 8
line 12
Delivery unit
1 pce.
Weight
m = 81 g
ESD
ESD-safe = No
Lip Seal Assembly Tool 6-12
0.0.493.28

Details

Roller, PA
Bolt, St
Button-Head Screw ISO 7380-M5x10
Handle, PA
The Assembly Tool facilitates the process of pressing the Lip Seal into the profile groove in the right orientation.
Lip Seal Assembly Tool 6-12
0.0.493.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21045190
eCl@ss 4.0
21043074
eCl@ss 4.1
21043074
eCl@ss 5.0
21043090
eCl@ss 5.1
21043090
eCl@ss 6.0.1
21019090
eCl@ss 7.1
21019190
eCl@ss 8.0
21019190
UNSPSC 7.0
27112505
UNSPSC 9.0
27112505
customs tariff number
73269098