Drilling Jig 10, small, Standard Connection 10
0.0.632.12

Drilling Jig 10, small, Standard Connection 10

0.0.632.12

Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/63212
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Classification
Drilling Jig 10, small, Standard Connection 10
0.0.632.12

Attributes

Line
line 10
Material
St, black
Delivery unit
1 pce.
Weight
m = 662 g
ESD
ESD-safe = No
Drilling Jig 10, small, Standard Connection 10
0.0.632.12

Details

Drill bushes, St, hardened and polished
Slewable longitudinal limit stop
Clamp attachment on the profile
Drilling Jigs for precisely positioned machining of profiles with the required through holes for Standard Fasteners and Universal Fasteners.

Videos

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.

item Standard-Fastening Set

The Standard Fastener is a right-angled, power-locking connection for aluminium profiles with a high strength and an optimum load application. The main assembly advantage is the minimum machining requirement of the profiles with reduced single peace costs. Large profiles with high load bearing capabilities can be connected using multiple standard fastener sets to create joints as strong as welded surfaces.
Drilling Jig 10, small, Standard Connection 10
0.0.632.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21170208
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
eCl@ss 8.0
21170203
UNSPSC 7.0
27112825
UNSPSC 9.0
27112825
customs tariff number
73269098