Table Frame F 2 F 1800
0.0.644.41

Table Frame F 2 F 1800

0.0.644.41

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/64441
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Application
  • Classification
Table Frame F 2 F 1800
0.0.644.41

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 54.9 kg
ESD
ESD-safe = No
Table Frame F 2 F 1800
0.0.644.41

Details

item work bench F 2 F is a space-saving solution that does not compromise on legroom or ergonomics for users.
A single pair of columns supports two table tops. However, you could also opt for just one table top and use the stable cantilever feet to support additional structures built onto the rear of the bench. Height adjustment is stepless, manual and separate for each side. Load-carrying capacity is 150 kg on each side.
The comprehensive range from the overall item portfolio ensures work bench F 2 F can provide a solution for your specific requirements.
A new Cable Duct that has been specially developed for work bench 2 F is available as an optional accessory. It is fitted between the table columns.
Table Frame F 2 F 1800
0.0.644.41

Accessoires / Service

Table Upright F 2 F 1800
Delivery unit
1 set
Article-No.
0.0.644.32
Table Overhang E 1800
Delivery unit
1 set
Article-No.
0.0.634.08
Cable Duct E 1800
Delivery unit
1 set
Article-No.
0.0.637.19
Table Upright F 2 F Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.55
Table Upright E Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.64
Table Upright K56 Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.72
Cable Duct E 1800-160x160
Delivery unit
1 set
Article-No.
0.0.678.33

Videos

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing
Table Frame F 2 F 1800
0.0.644.41

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76109090