Shelf Cap Set 8 200 with Raised Edge
0.0.647.68

Shelf Cap Set 8 200 with Raised Edge

0.0.647.68

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/64768
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Shelf Cap Set 8 200 with Raised Edge
0.0.647.68

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 362 g
ESD
ESD-safe = No
Shelf Cap Set 8 200 with Raised Edge
0.0.647.68

Details

2 shelf caps 8 200, St, white aluminium
6 Countersunk Screws DIN 7504 3,9x19, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M4x16, St, bright zinc-plated
2 Automatic Fasteners 5 sleeves with threads, St, bright zinc-plated
If a Line 8 groove is not available to fit the shelf, a Shelf Adapter Set 8 (0.0.627.14) can be used to fit it wherever required.
The solution that stops objects dropping off shelves – Shelf Profile 8 200 and Shelf Profile 8 320 can now be fitted with caps that also form a raised edge along their sides. When combined with a Profile 5 20x10 along the front, these Cap Sets help create a lip all the way around the shelf.
The Shelf Cap Sets include all the fastening elements needed to construct a shelf of any length. Profile 5 20x10 must be the same length as the Shelf Profile.
Shelf Cap Set 8 200 with Raised Edge
0.0.647.68

Accessoires / Service

Profile 5 20x10, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.391.02
Shelf Cap Set 8 200 with Raised Edge
0.0.647.68

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
73269098