Clamping Set, Door Profile X 8 - XMS
0.0.650.61

Clamping Set, Door Profile X 8 - XMS

0.0.650.61

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/65061
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Clamping Set, Door Profile X 8 - XMS
0.0.650.61

Attributes

Line
line X
Delivery unit
1 set
Weight
m = 26.4 g
ESD
ESD-safe = No
Clamping Set, Door Profile X 8 - XMS
0.0.650.61

Details

2 panel holders, PA, grey
4 thrust pieces, St, bright zinc-plated
4 grub screws DIN 916-M6x25, St, bright zinc-plated
Clamping Set, Door Profile X 8 - XMS is used to precisely adjust door frames and correct distortion caused by the weight of the assembly.
The components in the Clamping Set pair (one panel holder, two thrust pieces and two grub screws for one corner of a frame) are installed in Door Profile X 8 - XMS.
Door Profile machining requirements when installing Clamping Set, Door Profile X 8 - XMS. One Clamping Set must be used for each panel segment.
Recommended arrangement of Clamping Sets in a door with two panel segments (Clamping Sets installed at the bottom on the hinged side). Use the adjustment options at the points indicated in the diagram, starting from the top.
Clamping Set, Door Profile X 8 - XMS
0.0.650.61

Tools

Key with T-Handle 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.370.59

Downloads

Tips and Tricks(5 MB)

Videos

Applications

XMS basic frame - Article EX-01083

This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.

More information
PDF CAD Parts list Drawing

Applications

Machine cell with Linear Units

Rapid access to machinery: The cabin has a large service hatch, separate functional levels and integrated Linear Units.

More information
PDF CAD Parts list Drawing
Clamping Set, Door Profile X 8 - XMS
0.0.650.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23369790
eCl@ss 7.1
23369090
eCl@ss 8.0
23369090
UNSPSC 7.0
31162307
UNSPSC 9.0
31162403
customs tariff number
83024900