Table Upright K56 1200
0.0.659.12

Table Upright K56 1200

0.0.659.12

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/65912
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Table Upright K56 1200
0.0.659.12

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 22.5 kg
ESD
ESD-safe = No
Table Upright K56 1200
0.0.659.12

Details

Cover Profile 56 K (0.0.643.80) offers an elegant solution for cleanly closing over open sections.
Catches (0.0.648.08) are ideal for organising cables, for instance separating power cables from data cables.
(See accessories)
Table Upright K56 1200
0.0.659.12

Accessoires / Service

Monitor Arm, height-adjustable, 4 joints
Delivery unit
1 set
Article-No.
0.0.678.76
Monitor Arm, height-adjustable, 5 joints
Delivery unit
1 set
Article-No.
0.0.678.77
Catch 40, Conduit Profile K, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.648.08
Cover Profile 56 K, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.643.80
Table Overhang E 1200
Delivery unit
1 set
Article-No.
0.0.634.06
Container Support E 1200 F
Delivery unit
1 set
Article-No.
0.0.650.35
Container Support E 1200 W
Delivery unit
1 set
Article-No.
0.0.650.37
Compound Slide Overhang 1200
Delivery unit
1 set
Article-No.
0.0.652.38
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Distribution Strip RCD Unit
Delivery unit
1 pce.
Article-No.
0.0.633.95
Table Upright K56 1200
0.0.659.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042100