Earth Connection, Installation Column Profile, bright zinc-plated
0.0.663.49

Earth Connection, Installation Column Profile, bright zinc-plated

0.0.663.49

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/66349
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Earth Connection, Installation Column Profile, bright zinc-plated
0.0.663.49

Attributes

Line
line 8
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 6 g
ESD
ESD-safe = Yes
Earth Connection, Installation Column Profile, bright zinc-plated
0.0.663.49

Details

Clamping area: 2 x 1.5 - 4 mm2
When malfunctions occur, metallic parts can become live. The Earth Connection should therefore be used on item installation profiles to ensure that any current is safely dissipated. It is inserted in the track to the side of the central groove in the cable conduit. The screw connection breaks through the insulating anodized surface covering of the aluminium profile to ensure that residual currents and static charges can be safely dissipated.

Downloads

ESD Product Qualification(343 KB)
Assembly instruction(1 MB)
Earth Connection, Installation Column Profile, bright zinc-plated
0.0.663.49

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130802
eCl@ss 4.0
27131001
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
eCl@ss 6.0.1
27130803
eCl@ss 7.1
27130802
eCl@ss 8.0
27130802
UNSPSC 7.0
39121409
UNSPSC 9.0
39121409
customs tariff number
73089059