Grab Plate Profile 8 140x50 ESD, natural
0.0.665.05

Grab Plate Profile 8 140x50 ESD, natural

0.0.665.05

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/66505
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Videos
  • Classification
Grab Plate Profile 8 140x50 ESD, natural
0.0.665.05

Attributes

Line
Work Bench System
line 8
Material
Al, passivated Ti
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.97 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Grab Plate Profile 8 140x50 ESD, natural
0.0.665.05

Details

Installed in one easy move, Grab Plate Profile 8 140x50 creates a large sorting shelf that can be divided up as required. This makes it easier to pick lots of different small parts from semi-open fronted boxes.
The ribbed structure and ergonomically optimised removal edge speed up every picking action. Freely positionable Dividers can be used to split up the sorting shelf in line with the containers arranged above it. The current arrangement can also be altered in just a few seconds to suit a product changeover.
The Grab Plate Profile is slotted into a horizontal Line 8 groove and automatically forms a raised edge that sits under the overhang on semi-open fronted boxes and Euro-format crates so that the Grab Plate Profile can be loaded accurately, easily and quickly. The integrated labelling strip for labels that are 24 mm in height helps users keep a clear overview.
There is also an ESD-safe version for extra protection.
Grab Plate Profile 8 140x50 ESD, natural
0.0.665.05

Accessoires / Service

Grab Plate Profile 8 140x50 Assembly Set ESD, black
Delivery unit
1 set
Article-No.
0.0.665.04
Profile Saw Cut, Medium Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.66

Downloads

ESD Product Qualification(325 KB)
Template(51 KB)

Videos

Grab Plate Profile 8 140x50 ESD

Grab Plate Profile 8 140x50 ESD, natural
0.0.665.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100