Castor D125 PU swivel 140x110 ESD
0.0.697.75

Castor D125 PU swivel 140x110 ESD

0.0.697.75

View CAD-Data Assign to comparison list Compare products https://es-product.item24.com/en/directlink/pro/69775
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Castor D125 PU swivel 140x110 ESD
0.0.697.75

Attributes

Line
Line D30
line 8
line 10
Delivery unit
1 pce.
Weight
m = 1.6 kg
ESD
ESD-safe = Yes
Castor D125 PU swivel 140x110 ESD
0.0.697.75

Details

Casing, St, bright zinc-plated
Swivelling axis with ball bearing
Wheel axle with ball bearing
Wheel body, Al
Tyre, PU, 75 Sh A, brown
Load-carrying capacity 350 kg/Castor at max. 4 km/h
Load-carrying capacity 260 kg/Castor at max. 6 km/h
Load-carrying capacity 150 kg/Castor at max. 10 km/h
The Castors for high speeds! The D125 PU 140x110 series of Castors from item (Castor diameter: 125 mm) is suitable for transport tasks that need to be fast.
Tugger trains benefit from the damping action and abrasion resistance of the polyurethane tyres, with slight unevenness in floor surfaces accommodated internally.
The PU Castor range is intended for speeds of up to 10 km/h and includes Swivel Castors, Swivel Castors with double brake and Fixed Castors. Swivel and Fixed Castors D125 PU 140x110 ESD also protect against electrostatic charges.
The maximum load-carrying capacity of the Castors PU is around 350 kg. The operational load-carrying capacity is speed-dependent and has been tested to DIN EN 12532 and DIN EN 12533.
Thanks to the wide connecting plate with four holes, the Castors can be fastened directly to the grooves of the support frame. Fastening Set 8 for Castor swivel/fixed 140x110 (0.0.670.18) is used to install the Castors. For reliable straight running, Castors D125 PU swivel 140x110 can also be temporarily converted into Fixed Castors using an additional Swivel Lock (0.0.670.19).
Note:
Operating conditions such as speed, load, soiling, overall mileage, etc. can have a detrimental effect on dissipation resistance. To ensure mobile solutions are electrostatically dissipative, it is advisable to take additional precautions such as fitting an ESD Drag Chain (0.0.671.88).
To verify the relevant properties, regular checks in line with the IEC 61340 standard should be carried out throughout the service life of the solution.
In the case of higher speeds (>4 km/h), it is important to take into account the higher dynamic load and evaluate the overall construction accordingly.
Castor D125 PU swivel 140x110 ESD
0.0.697.75

Accessoires / Service

Fastening Set 8 for Castor swivel/fixed 140x110
Delivery unit
1 set
Article-No.
0.0.670.18
Swivel Lock for Castor D100/D125 swivel 140x110
Delivery unit
1 set
Article-No.
0.0.670.19

Downloads

ESD Product Qualification(414 KB)
Datasheet(245 KB)
Castor D125 PU swivel 140x110 ESD
0.0.697.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000